Download document () of 20
We make what matters work*

471-CSA

Eaton Rope contact for roller shutters

General specifications

Product Name
Eaton Contacts for roller shutters
Catalog Number
471-CSA
EAN
8054934902802
Product Length/Depth
100 mm
Product Height
15 mm
Product Width
93 mm
Product Weight
0.13 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Radio system
No
VdS
None
Current - max
3 A
Type Of Electric Connection
Other
Color
White
Mounting Method
Other
Surface mounting
Sensor height
15 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
0.2 mm
Width sensor
93 mm
Sensor length
100 mm

Export product specification