Download document () of 20
We make what matters work*

474-CSA

Eaton Contacts for roller shutters, Extension slide for rope contacts

General specifications

Product Name
Eaton Contacts for roller shutters
Catalog Number
474-CSA
EAN
8054934902901
Product Length/Depth
290 mm
Product Height
16 mm
Product Width
25 mm
Product Weight
0.115 kg
Certifications
CE

Product specifications

Battery pack
No
Enclosure Colour
Silver
Enclosure material
Metal
Plastic housing
No
Type of accessory/spare part
Other
Suitable for intrusion alarm
Yes
Suitable for fire alarm
No
Suitable for wall mounting
No
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
Yes
Spare part
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.