Download document () of 20
We make what matters work*

476-CSA

Eaton Panic button - tamperproof - IMQ certified - VdS certified

General specifications

Product Name
Eaton Anti-burglary/theft devices
Catalog Number
476-CSA
EAN
8054934902918
Product Length/Depth
52 mm
Product Height
85 mm
Product Width
85 mm
Product Weight
0.18 kg
Certifications
CE marking

Product specifications

Colour
White
Colour (ETIM)
White
Current - max
3A
Degree of protection (IP)
IP32
Material
Plastic
Mounting Method
Surface mounting
Operating temperature - max
40 °C
Operating temperature - min
5 °C
Features
Halogen free
Fitted with:
Label space/information surface
Feedback-signal contact
NO
Number of revolving contacts
0
Number of rockers
0
Transparent
NO
Number of poles
6-pole
Surface finish
Glossy
Surface protection
Untreated
Mounting method
Surface mounted
Assembly arrangement
Basic element with complete housing
Method of operation
Push button
Model
Single push button
Connection type
Screwed terminal
Imprint
Other
Material quality
Thermoplastic
Type of fastening
Screw mounting
Electromechanical
Electromechanical
Impact strength
Other
Suitable for degree of protection (IP)
IP32
Rated current
3 A
RAL-number (similar)
9010
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
1
Device width
52 mm
Device height
85 mm
Device depth
85 mm
Number of modules (module system)
1

Export product specification