Download document () of 20
We make what matters work*

4767

Eaton safety grip locking plug, #14-10 AWG, 10A, 15A, Industrial, 125/250V, Back wiring, Black, white, Brass, Safety grip, Non-NEMA, Three-pole, Three-wire, Glass-filled nylon, 0.33 to 0.66 in

General specifications

Product Name
Eaton Arrow Hart safety grip locking plug
Catalog Number
4767
UPC
040893678481
Product Length/Depth
1.75 in
Product Height
4.49 in
Product Width
1.93 in
Product Weight
0.17 lb
Certifications
cRUus

Product specifications

Special features
Safety grip locking connector
Type
Locking plug
Amperage Rating
10A, 15A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Back
Number of wires
3
Non-grounding
Number of poles
Three-pole
Color
White
Black
Cord diameter
0.25-0.656 in (6.4 mm-16.7 mm)
Material
Nylon
Operating temperature
-40 to 75 °C (-40 to 167 °F)
Allowable wire size
#14-10 AWG
NEMA configuration
Non-NEMA
Torque rating
14 lbf-inch
Design type
Safety grip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.