Knowledge Search
Download document () of 20
We make what matters work*

4887-BOX

Eaton Arrow Hart straight blade connector , #18-12 AWG, 15A, Commercial, 125V, Back wire, Yellow, Brass, Vinyl, 5-15R, Two-pole, three-wire, grounding, Screw, 0.25-0.66", Vinyl, ED Box

General specifications

Product Name
Eaton Arrow Hart straight blade connector
Catalog Number
4887-BOX
UPC
032664341205
Product Length/Depth
2.6 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Connector
Type
Connector
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.25-0.66" in diameter
Material
Vinyl
Packaging type
ED Box
Color
Yellow
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-15R
Torque rating
15 lbf-inch
Design type
Straight blade
Face/body material
Vinyl
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español