Eaton, Alarms & signalling devices, Fulleon, CX Call Point, LED indicator, Glass + Plastic resettable element, Red housing, Back box, 470R + 680R, LPCB/CPD
Product Name |
Eaton Conventional call point
|
Catalog Number |
4920016FULL-0018XC
|
EAN |
8714112097026
|
Product Length/Depth |
53 mm
|
Product Height |
87 mm
|
Product Width |
87 mm
|
Product Weight |
0.19 kg
|
Certifications |
CE
|
Type of messaging |
Fire brigade alarm (red)
|
Color |
Red
|
Number Of Poles |
1
|
Material |
Plastic
|
Degree of protection (IP) |
IP24
|
Addressing mode |
Hard addressing
|
Alarm current - max |
3000 mA
|
Alarm current - min |
0 mA
|
Humidity (Non Condensing) - Max |
95 %
|
Humidity (Non Condensing) - Min |
0 %
|
Operating temperature - max |
55 °C
|
Operating temperature - min |
-10 °C
|
Resettable |
Yes
|
Standby current |
0
|
System typology |
Conventional (Non-addressable)
|
Product branding |
Eaton
|
Fitted with: |
Glass Disc
|
EN Certification Standards |
EN54 Pt11 (Manual Call Point)
|
Construction material |
ABS/FR
|
Cable entry |
Rear
|
Mounting position |
Wall (weatherproof)
Wall surface (internal) |
System wiring |
0.28 mm - 2.5 mm
|