Knowledge Search
Download document () of 20
We make what matters work*

496 10SS

Eaton Crouse-Hinds series rigid/IMC strap, 316 stainless steel, 3", Two hole

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC strap
Catalog Number
496 10SS
UPC
662277029636
Product Weight
0.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
3"
Material
316 stainless steel
Type
Two hole

Export product specification