Knowledge Search
Download document () of 20
We make what matters work*

496 11

Eaton Crouse-Hinds series EMT strap, EMT and rigid/IMC, Galvanized steel, 3-1/2", Two hole

General specifications

Product Name
Eaton Crouse-Hinds series EMT strap
Catalog Number
496 11
UPC
784564149114
Product Length/Depth
4.68 in
Product Height
1.48 in
Product Width
1.84 in
Product Weight
0.93 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Type
Two hole
Trade size
3-1/2"
Material
Galvanized steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.