Knowledge Search
Download document () of 20
We make what matters work*

496 12

Eaton Crouse-Hinds series EMT strap, EMT and rigid/IMC, Galvanized steel, 4", Two hole

General specifications

Product Name
Eaton Crouse-Hinds series EMT strap
Catalog Number
496 12
UPC
784564149121
Product Length/Depth
4.95 in
Product Height
1.53 in
Product Width
3.78 in
Product Weight
0.095 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Type
Two hole
Trade size
4"
Material
Galvanized steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.