Download document () of 20

4A-18-45HB24

Eaton B-Line series horizontal bend, 4" H x 28.5" W x 18" L, Aluminum, 24" radius, 45° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-18-45HB24
UPC
781011155032
Product Length/Depth
28.5 in
Product Height
4 in
Product Width
18 in
Product Weight
8.072 lb
Certifications
CSA
UL Classified
CE

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
24 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.