Download document () of 20

4A-24-30HB48

Eaton B-Line series horizontal bend, 4" H x 35.6250" W x 24" L, Aluminum, 48" radius, 30° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-24-30HB48
UPC
781011155919
Product Length/Depth
35.625 in
Product Height
4 in
Product Width
24 in
Product Weight
9.623 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
30°
Radius
48 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.