Knowledge Search
Download document () of 20
We make what matters work*

4D16R

Fuse-link, LV, 4 A, AC 500 V, D1, gR, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
4D16R
EAN
5027590482257
Product Length/Depth
50 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
11.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
4 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DI
Fuse type
D16R - Ultra rapid
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E16/DI Fuse base
Accessory/spare part type
4GD16 Brown screw cap gauge piece

Export product specification