Knowledge Search
Download document () of 20
We make what matters work*

4HD264

COMMANDER SAFETY SWITCH V24

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
4HD264
UPC
786689908485
Product Length/Depth
36 in
Product Height
10 in
Product Width
18 in
Product Weight
35 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed

Export product specification