Knowledge Search
Download document () of 20
We make what matters work*

4HD327

COMMANDER SAFETY SWITCH V8

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
4HD327
UPC
786689908584
Product Length/Depth
29 in
Product Height
9.5 in
Product Width
17 in
Product Weight
30 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed

Export product specification