COMMANDER SAFETY SWITCH V15
| Product Name |
Eaton heavy duty fusible safety switch
|
| Catalog Number |
4HD461NFW
|
| UPC |
786689908638
|
| Product Length/Depth |
29 in
|
| Product Height |
9.5 in
|
| Product Width |
17 in
|
| Product Weight |
30 lb
|
| Compliances |
NEC 230.62 (C) Compliant Barrier
|
| Certifications |
UL Listed
|