Download document () of 20

4POSTRAILKIT

4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

General specifications

Product Name
Eaton Tripp Lite series SmartRack hardware
Catalog Number
4POSTRAILKIT
UPC
037332148865
Product Length/Depth
4.9 in
Product Height
3 in
Product Width
22.4 in
Product Weight
6.6 lb
Compliances
RoHS

Product specifications

Accessory Class

Rack accessories
Accessory/spare part type
Rackmount kit
Product Highlights
Supports UPS systems in 4-post rackmount applications
Adjustable to any setting between 20.5 and 36 inches
Temporary placement pegs simplifies single-person installation
Square hole rack attachment hardware included
Supports UPS chassis up to 250 lbs (113.4 kgs)
Weight Capacity - Stationary
250

Export product specification