Download document () of 20

4POSTRAILKIT1U

SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit

General specifications

Product Name
Eaton Tripp Lite series SmartRack rail mounting kit
Catalog Number
4POSTRAILKIT1U
UPC
037332173317
Product Length/Depth
21.2 in
Product Height
2 in
Product Width
2.2 in
Product Weight
2.9 lb
Compliances
RoHS

Product specifications

Features
Flex Center
Product Highlights
Adjustable to any length between 20.5 and 36 inches
Square hole rack attachment hardware included
Supports weights up to 150 lbs (68 kgs)
Supports UPS systems in 4-post rackmount applications

Export product specification