Download document () of 20
We make what matters work*

500-K-BASE

Eaton Accessories and spare parts for intruder detection, Base for 500kg electromagnetic door holder counter-plate

General specifications

Product Name
Eaton Accessories and spare parts for intruder detection
Catalog Number
500-K-BASE
EAN
8714112069320
Product Length/Depth
193 mm
Product Height
68 mm
Product Width
19 mm
Product Weight
0.315 kg
Certifications
CE

Product specifications

Battery pack
No
Enclosure Colour
Silver
Enclosure material
Other
Plastic housing
No
Type of accessory/spare part
Mounting kit
Accessory
Yes
Spare part
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.