Download document () of 20
We make what matters work*

500CMMT

Eaton Bussmann series high speed British standard fuse, 500A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
500CMMT
UPC
051712835558
EAN
5027590049443
Product Length/Depth
136 mm
Product Height
38 mm
Product Width
83 mm
Product Weight
605 g
Compliances
RoHS Compliant
CE Marked

Electrical data

Amperage Rating
500 A
Voltage rating
690 V
Rated voltage AC
690 V
Class
Class aR
Watt losses
64 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification