Knowledge Search
Download document () of 20
We make what matters work*

5050

Eaton Crouse-Hinds series "back to back" box connector, Zinc die cast, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series "back to back" box connector
Catalog Number
5050
UPC
784564150509
Product Length/Depth
4.94 in
Product Height
1.01 in
Product Width
1.35 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Zinc die cast
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.