Knowledge Search
Download document () of 20
We make what matters work*

50D

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Zinc die cast, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
50D
UPC
784564250506
Product Length/Depth
0.94 in
Product Height
0.83 in
Product Width
0.9 in
Product Weight
0.04 lb
Certifications
UL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2"
Insulator
Non-insulated
Material
Zinc die cast

Export product specification