Knowledge Search
Download document () of 20
We make what matters work*

50D33R
FUSE-D3 50A GR ULTRA RAPID 500 VAC E33

Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 50A, Non Indicating, fuse, Class gR, Ultra rapid, White, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
50D33R
UPC
051712835626
EAN
5027590482912
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
52.16 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
50 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DIII
Fuse type
D33R - Ultra rapid
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Accessory/spare part type
50GD33 White screw cap gauge piece

Export product specification