Knowledge Search
Download document () of 20
We make what matters work*

50GD33
GAUGE PIECE D3 50A 500V FOR E33

Gauge piece, LV, 50 A, AC 500 V, D3, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
50GD33
UPC
051712835640
EAN
5027590482936
Product Length/Depth
17 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
21.88 g
Compliances
Contact factory

Electrical data

Amperage Rating
50 A
Voltage rating
500 V

Product specification

Fuse indicator
Non-indicating
Application
E33

Export product specification