Knowledge Search
Download document () of 20
We make what matters work*

50GN02
GAUGE PIECE DO2 50A 400V FOR E18

Gauge piece, LV, 50 A, AC 400 V, D02, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
50GN02
EAN
5027590482943
Product Length/Depth
15.1 mm
Product Height
16.6 mm
Product Width
16.6 mm
Product Weight
0.76 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
50 A

Product specification

Application
E18

Export product specification