Knowledge Search
Download document () of 20
We make what matters work*

50KTH

Eaton Bussmann series high speed traction fuse, 50 A, 1200 V, Other, 45 Hertz-62 Hertz (Min-Max Frequency), Other

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
50KTH
UPC
051712835664
EAN
5027590483018
Product Length/Depth
27.1 mm
Product Height
27.9 mm
Product Width
156 mm
Product Weight
250 g
Compliances
Contact factory

Electrical data

Amperage Rating
50 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
9 W

Product specification

Application
traction
Fuse indicator
None

Export product specification