Knowledge Search
Download document () of 20
We make what matters work*

50LR85

Eaton Bussmann series low voltage british standard fuse, 50A, AC 415 V, system C type II, 23 x 57 mm, gL/gG, 4.1W Loss

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
50LR85
EAN
5027590483070
Product Length/Depth
57 mm
Product Height
30.2 mm
Product Width
30.2 mm
Product Weight
97.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

Export product specification