Download document () of 20

51050CPS

Eaton Cooper Power series Fit-All fuse link, 50A, 23 in, Fuse type: T, Standard leader, Removable, White, Type T, Individual box

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
51050CPS
UPC
194006052474
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Product specifications

Type of termination
Standard leader
Current Rating
50 A
Size
23 in
Fuse type
T
Average speed ratio
10- 13
Button head type
Removable
Tube color
White
Tube marking
Type T

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.