Download document () of 20
We make what matters work*

512-CSA

Eaton Junction boxes and auxiliary circuits, Relay board - 12V/3A - 4 piece set

General specifications

Product Name
Eaton Junction boxes and auxiliary circuits
Catalog Number
512-CSA
EAN
8054934904745
Product Length/Depth
42 mm
Product Height
13 mm
Product Width
29 mm
Product Weight
0.02 kg
Certifications
CE

Product specifications

Accessory type
Relay board
Battery pack
No
Enclosure material
Other
Nominal voltage
12 V
Number of relay contacts
1
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Plastic housing
No
Type of accessory/spare part
I/O or audio device
Suitable for intrusion alarm
Yes
Suitable for fire alarm
No
Current supply
Other
Suitable for wall mounting
No
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
Yes
Spare part
No

Export product specification