Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

5132A

Standard Size Duplex Receptacle Wallplate, Almond, Power outlet, Nylon, 1, Standard

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
5132A
UPC
032664555114
Product Length/Depth
3.75 in
Product Height
5.5 in
Product Width
0.25 in
Product Weight
0.04 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Cutout
Power outlet
Wallplate size
Standard
Color
Almond
Number of gangs
1
Material
Nylon

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español