Knowledge Search
Download document () of 20
We make what matters work*

5134W

Eaton Standard Size Toggle Switch Wallplate, White, Toggle, Nylon, 1, Standard

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
5134W
UPC
032664152108
Product Length/Depth
5.5 in
Product Height
3.75 in
Product Width
0.25 in
Product Weight
0.046 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Cutout
Toggle switch
Wallplate size
Standard
Color
White
Number of gangs
1
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español