Knowledge Search
Download document () of 20
We make what matters work*

515

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
515
UPC
784564105158
Product Length/Depth
3.25 in
Product Height
3.25 in
Product Width
1.38 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.