Knowledge Search
Download document () of 20
We make what matters work*

5151RD

Eaton Decorator / GFCI wallplate, Red, Decorator Cutout, Nylon, Single- gang, Standard

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
5151RD
UPC
032664556579
Product Length/Depth
0.06 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.04 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Standard
Color
Red
Number of gangs
1
Material
Nylon

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español