Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

5153A

Eaton Combination wallplate, Almond, Toggle, Decorator Cutout, Nylon, Two- gang, Standard

General specifications

Product Name
Eaton combination wallplate
Catalog Number
5153A
UPC
032664555299
Product Length/Depth
0.06 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.05 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Toggle and decorator
Type
Wallplate
Cutout
Toggle, Decorator
Wallplate size
Standard
Color
Almond
Number of gangs
2
Material
Nylon

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español