Knowledge Search
Download document () of 20
We make what matters work*

5153LA

Eaton Combination wallplate, Lt. Almond, Toggle, Decorator Cutout, Nylon, Two- gang, Standard

General specifications

Product Name
Eaton combination wallplate
Catalog Number
5153LA
UPC
032664583070
Product Length/Depth
0.06 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.084 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Toggle and decorator
Type
Wallplate
Cutout
Toggle, Decorator
Wallplate size
Standard
Color
Light almond
Number of gangs
2
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español