Knowledge Search
Download document () of 20
We make what matters work*

515PLTY-F

Eaton straight blade plug, Lighted/Power Indicating, #18-12 AWG, 15A, Residential & Commercial, 125V, Back wire, Yellow, Brass, Nylon, 5-15P, Two-pole, three-wire, grounding, Straight body, Screw, Green LED pilot light, Nylon

General specifications

Product Name
Eaton straight blade plug
Catalog Number
515PLTY-F
UPC
032664766572
Product Length/Depth
2.77 in
Product Height
1.52 in
Product Width
1.52 in
Product Weight
0.14 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Device type
Plug
Special features
Lighted/Power Indicating
Type
Plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Commercial/residential
Wiring method
Back and side
Number of wires
Three-wire
Number of poles
Two-pole
Style type
Straight body
LED pilot light color
Green
Material
Nylon
Packaging type
Polybag
Color
Yellow
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-20R
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español