Knowledge Search
Download document () of 20
We make what matters work*

518

Eaton Crouse-Hinds series EMT clamp, EMT and rigid/IMC, Malleable iron, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
518
UPC
784564105189
Product Length/Depth
6.5 in
Product Height
6.5 in
Product Width
2.25 in
Product Weight
1.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Trade size
3-1/2"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.