Knowledge Search
Download document () of 20
We make what matters work*

518B

Eaton Crouse-Hinds series Pauluhn 518 junction box, 1-1/2" depth, Brass, Surface

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 518 junction box
Catalog Number
518B
UPC
662276383074
Product Length/Depth
2.75 in
Product Height
2.75 in
Product Width
1.5 in
Product Weight
1.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
1-1/2 in
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.