Knowledge Search
Download document () of 20
We make what matters work*

52

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Malleable iron, 1"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
52
UPC
784564100528
Product Length/Depth
1.75 in
Product Height
0.81 in
Product Width
1.75 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1"
Insulator
Non-insulated

Export product specification