Knowledge Search
Download document () of 20
We make what matters work*

521

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 6"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
521
UPC
784564105219
Product Length/Depth
5.8 in
Product Height
3.3 in
Product Width
14.1 in
Product Weight
6.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
6"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.