Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

5262CDV

Eaton Arrow Hart heavy duty industrial specification grade duplex receptacle, Auto-grounding,screw-catch, Dual control, #14-10 AWG, 15A, Flush, 125V, Ivory, Brass, High-impact nylon face,PVC base, 5-15R, Two-pole, Three-wire, Screw,

General specifications

Product Name
Eaton Arrow Hart heavy-duty industrial specification grade duplex receptacle
Catalog Number
5262CDV
UPC
032664744327
Product Length/Depth
4.38 in
Product Height
1.78 in
Product Width
1.91 in
Product Weight
0.22 lb
Certifications
Federal Specification Classification 6233 01
NOM
UL

Product specifications

Device type
Receptacle
Type
Dual control
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Dual-controlled
Application
Industrial
Device grade
Heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Color
Ivory
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Design type
Straight blade
Face/body material
PVC Base
High-impact nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español