Download document () of 20
We make what matters work*

5278C

Eaton Arrow Hart straight blade flanged inlet , #16-12 AWG, 15A, Industrial, 125V, Back wire, Black, Brass, Steel, 5-15P, Two-pole, three-wire, grounding, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart straight blade flanged inlet
Catalog Number
5278C
UPC
040893133355
Product Length/Depth
13 in
Product Height
4.7 in
Product Width
5.3 in
Product Weight
0.15 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Flanged inlet
Type
Flanged inlet
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Flanged
Material
Nylon
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
#16-12 AWG
NEMA configuration
5-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Steel
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.