Knowledge Search
Download document () of 20
We make what matters work*

52D

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Zinc die cast, 1"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
52D
UPC
784564250520
Product Length/Depth
4.28 in
Product Height
1.94 in
Product Width
3.43 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1"
Insulator
Non-insulated
Material
Zinc die cast

Export product specification