Knowledge Search
Download document () of 20
We make what matters work*

532

Eaton Crouse-Hinds series rigid/IMC beam clamp/insulator support, 1-1/2" base size, 3/4" jaw opening size, Malleable iron, 5/16"-18 tapped holes

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC beam clamp/insulator support
Catalog Number
532
UPC
784564105325
Product Length/Depth
1.47 in
Product Height
1.57 in
Product Width
1.48 in
Product Weight
0.47 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Base size
1-1/2"
Jaw opening size
3/4"
Tapped holes
5/16"-18
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.