Download document () of 20
We make what matters work*

5369N

Eaton Arrow Hart auto grip straight blade connector, #16-12 AWG, 20A, Industrial, 125V, Back wire, Black and white, Brass, Nylon, 5-20R, Two-pole, three-wire, grounding, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart auto grip straight blade connector
Catalog Number
5369N
UPC
040893018256
Product Length/Depth
4.25 in
Product Height
1.75 in
Product Width
2 in
Product Weight
0.209 lb
Certifications
cULus Listed

Product specifications

Device type
Connector
Type
Connector
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Nylon
Packaging type
Core pack
Color
White
Black
Connection type
Screw
Allowable wire size
#16-12 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.