Knowledge Search
Download document () of 20
We make what matters work*

53D

Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Zinc die cast, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series conduit bushed (chase) nipple
Catalog Number
53D
UPC
784564250537
Product Length/Depth
3.42 in
Product Height
0.95 in
Product Width
1.37 in
Product Weight
0.11 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4"
Insulator
Non-insulated
Material
Zinc die cast

Export product specification