Knowledge Search
Download document () of 20
We make what matters work*

545A

Eaton Crouse-Hinds series Pauluhn 545 junction box, 3" depth, Copper-free aluminum, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 545 junction box
Catalog Number
545A
UPC
662276383197
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
3 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Depth
3 in
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.