Knowledge Search
Download document () of 20
We make what matters work*

5510W-MSP

Eaton Modular wallplate, 1 Port Modular, MidSize, WH

General specifications

Product Name
Eaton Modular wallplate
Catalog Number
5510W-MSP
UPC
032664654855
Product Length/Depth
0.4 in
Product Height
4.5 in
Product Width
2.7 in
Product Weight
0.054 lb
Certifications
cULus listed E142334

Product specifications

Type
Modular wallplate
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español