Knowledge Search
Download document () of 20
We make what matters work*

5517N

Eaton Arrow Hart extra heavy-duty auto grip plug , #12-4 AWG, 60A, Industrial, 120/208V, Back wire, Gray, Brass, Thermoplastic, 18-60P, Four-pole, four-wire, non grounding, Screw, Thermoplastic, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty auto grip plug
Catalog Number
5517N
UPC
040893019994
Product Length/Depth
6.938 in
Product Height
3.375 in
Product Width
3.61 in
Product Weight
1.05 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Plug
Type
PLug
Amperage Rating
60A
Voltage rating
120/208 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Four-pole
Style type
Power, Straight body
Material
Thermoplastic
Packaging type
Core pack
Color
Gray
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
18-60P
Torque rating
30-35 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Four-pole, four-wire, non grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español