Knowledge Search
Download document () of 20
We make what matters work*

559B

Eaton Crouse-Hinds series Pauluhn 559 junction box, 6" depth, Brass, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 559 junction box
Catalog Number
559B
UPC
662276383289
Product Length/Depth
8.13 in
Product Height
8.13 in
Product Width
6 in
Product Weight
20 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
6 in
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.