Download document () of 20
We make what matters work*

55GDMSJ10E

Eaton Bussmann series DIN-E medium voltage fuse, Amperage Rating:10A, Barrels:1, Current Rating:10A, With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:5.5 kV, 67.8 ohms, 8 W

General specifications

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
55GDMSJ10E
UPC
051712691949
Product Length/Depth
51 mm
Product Height
442 mm
Product Width
51 mm
Product Weight
2300 g
Compliances
ANSI C37.40
ANSI C37.46
Certifications
CE

Product specifications

Amperage Rating
10 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Resistance
67.8 ohms
Watt losses
8 W
Interrupt rating
65 kAIC
Packaging type
Standard
Quantity
1
Voltage rating
5.5 kV
Type
Fuse
Special features
DIN E-Rated
Application
  • Medium voltage transformer primary protection
  • Medium voltage feeder circuit protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.